IESNA:LM-63-2002
[TEST]P1594658
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601781A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-4860-N-LOW-3000K
[LUMINAIRE]4860 FlexBay Linear High bay at N beam, LOW lumen, 3000K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]48632
TILT=NONE
1 -1 1 361 13 1 1 1.0417 2.125 0
1 1 297.5
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180 210 240 270
300 330 360
32781 32781 32734.5 32718.4 32761.2 32761.2 32718.4 32718.4 32750.5 32739.8
32739.8 32739.8 32729.1 32766.5 32766.5 32723.8 32723.8 32766.5 32750.5 32745.2
32755.9 32755.9 32755.9 32766.6 32739.8 32739.8 32787.9 32787.9 32755.9 32771.9
32782.6 32777.2 32782.6 32777.2 32766.6 32804 32804 32766.5 32766.5 32804
32793.3 32793.3 32793.3 32787.9 32793.3 32809.3 32777.2 32777.2 32820 32793.3
32782.6 32787.9 32793.3 32787.9 32798.6 32761.2 32761.2 32804 32804 32761.2
32761.2 32771.9 32739.8 32745.2 32702.4 32702.4 32697 32697 32600.8 32600.8
32579.4 32488.5 32488.5 32386.8 32376.2 32269.2 32274.5 32082 32082 31937.6
31729.1 31697 31483 31456.3 31194.3 31167.5 30793.2 30793.2 30418.8 30418.8
29910.8 29515 29408.1 28948.1 28809.1 28333.1 28172.7 27531 27531 26776.9
26776.9 26028.2 25445.3 25161.8 24568.2 24242 23290.1 23290.1 22274 22274
21268.6 20680.3 20193.6 19642.8 19150.8 18616 18102.6 17043.7 17043.7 16016.9
16016.9 14958.1 14540.9 13942 13530.2 12915.2 12519.4 11915.1 10941.8 10941.8
9979.2 9636.9 9080.7 8765.2 8230.4 7930.9 7422.9 6690.2 6690.2 6000.3
6000.3 5358.6 5160.7 4754.3 4583.1 4192.7 4043 3663.3 3166 3166
2716.7 2716.7 2310.3 2240.8 1952 1882.5 1625.8 1588.3 1358.4 1112.4
1112.4 903.8 882.4 722 705.9 566.9 556.2 443.9 336.9 336.9
256.7 256.7 181.8 181.8 144.4 144.4 101.6 101.6 69.5 42.8
42.8 26.7 26.7 10.7 10.7 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
32781 32781 32910.9 32932.3 32932.3 32916.3 32916.3 32884.2 32894.9 32889.5
32873.5 32820 32830.7 32820 32750.5 32750.5 32697 32697 32664.9 32638.2
32579.4 32574 32547.3 32499.2 32440.3 32365.5 32322.7 32295.9 32237.1 32162.2
32151.5 32114.1 32114.1 31959 31857.4 31857.4 31739.8 31632.8 31563.3 31504.4
31504.4 31408.2 31237 31156.8 31082 30857.3 30857.3 30632.7 30632.7 30392.1
30220.9 30071.2 29921.5 29787.8 29584.5 29413.4 29055.1 29055.1 28643.3 28359.9
28135.3 27835.8 27627.2 27268.9 27017.6 26365.1 26365.1 25605.7 25605.7 24728.7
24092.3 23755.3 22995.9 22584.2 21717.8 21295.3 19787.2 19787.2 18150.8 18150.8
14776.2 14776.2 14027.5 14027.5 13177.2 12102.3 10214.5 9187.7 8508.5 7626.1
7176.9 5973.6 5973.6 4904 4904 3871.9 3048.3 2914.6 2321 2214
1834.3 1834.3 1657.8 1593.7 1443.9 1443.9 1342.3 1294.2 1256.8 1219.3
1187.2 1123.1 1123.1 1058.9 1058.9 1010.8 1010.8 968 941.2 946.6
930.5 919.8 898.4 898.4 887.8 887.8 877.1 877.1 877.1 871.7
871.7 909.1 909.1 994.7 994.7 1080.3 1080.3 1123.1 1144.4 1085.6
1096.3 1032.1 978.7 978.7 962.6 962.6 930.5 930.5 951.9 984
957.3 855.7 828.9 722 722 647.1 620.4 588.3 550.8 497.4
476 443.9 379.7 379.7 320.9 320.9 262 262 192.5 149.7
144.4 96.3 96.3 64.2 64.2 37.4 10.7 10.7 10.7 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
32781 32781 32707.7 32659.6 32659.6 32606.1 32606.1 32558 32558 32467.1
32467.1 32408.2 32242.5 32242.5 32151.5 32151.5 32001.8 32001.8 31814.6 31814.6
31670.2 31408.2 31408.2 31226.3 31226.3 30975 30975 30916.2 30713 30440.2
30440.2 30097.9 29777.1 29777.1 29370.6 29370.6 28964.2 28964.2 28509.6 28509.6
27985.5 27985.5 27466.8 26825 26825 26172.6 26172.6 25439.9 25439.9 24627.1
24627.1 23776.7 22787.4 22787.4 21765.9 21765.9 20600.1 20600.1 19338 19338
17968.9 17968.9 16418 14712.1 14712.1 12845.6 12845.6 10936.4 10936.4 8947
8947 7075.3 7075.3 5465.5 4166 4166 3171.3 3171.3 2481.4 2481.4
2096.4 2096.4 1850.4 1716.7 1716.7 1625.8 1625.8 1566.9 1566.9 1518.8
1518.8 1508.1 1508.1 1481.4 1454.6 1454.6 1443.9 1443.9 1443.9 1443.9
1460 1460 1476 1465.3 1476 1427.9 1427.9 1369.1 1369.1 1310.2
1310.2 1267.5 1246.1 1224.7 1197.9 1197.9 1171.2 1171.2 1149.8 1149.8
1123.1 1123.1 1107 1107 1074.9 1042.8 1042.8 1016.1 1016.1 968
968 930.5 930.5 898.4 877.1 877.1 839.6 839.6 812.9 812.9
780.8 780.8 722 722 663.1 625.7 625.7 561.5 561.5 492
492 433.2 433.2 395.7 395.7 342.3 251.4 251.4 213.9 213.9
181.8 181.8 123 123 85.6 69.5 69.5 42.8 42.8 26.7
26.7 16 16 10.7 10.7 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
32781 32781 32878.9 32878.9 32814.7 32825.4 32755.9 32755.9 32654.2 32654.2
32531.2 32456.4 32386.8 32221.1 32221.1 32044.6 32044.6 31841.4 31841.4 31611.4
31472.4 31279.8 31103.3 31103.3 30809.2 30638.1 30445.6 30274.4 30076.6 29868
29670.1 29220.9 28969.5 28734.2 28434.8 28162 27867.9 27595.1 27242.2 26932
26563 26226.1 25445.3 24985.4 24584.3 24097.6 23680.5 23108.2 22643 22038.7
21541.3 20306 20306 18920.8 18006.4 17402 16375.3 15696.1 14610.4 13904.5
12834.9 12059.5 10198.4 9289.3 8444.3 7647.5 6807.9 6155.4 5385.3 4968.2
4256.9 4005.6 3347.8 2652.6 2561.6 2198 2139.2 1946.6 1903.9 1807.6
1807.6 1743.4 1732.7 1732.7 1722 1722 1716.7 1700.6 1700.6 1668.5
1679.2 1636.5 1641.8 1615.1 1599 1577.6 1572.3 1540.2 1529.5 1497.4
1497.4 1497.4 1476 1470.7 1438.6 1417.2 1411.8 1395.8 1390.5 1379.8
1363.7 1347.7 1337 1310.2 1310.2 1278.1 1267.5 1240.7 1230 1203.3
1197.9 1187.2 1160.5 1155.1 1139.1 1139.1 1123.1 1091 1058.9 1042.8
1021.4 1000.1 994.7 978.7 962.6 930.5 919.8 893.1 882.4 866.4
855.7 839.6 818.2 796.8 711.3 657.8 641.7 625.7 529.4 497.4
422.5 417.1 390.4 363.7 347.6 288.8 278.1 246 235.3 192.5
165.8 139 123 112.3 74.9 74.9 48.1 37.4 32.1 26.7
21.4 21.4 10.7 10.7 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
32781 32781 32606.1 32536.6 32488.5 32488.5 32456.4 32472.4 32370.8 32376.2
31980.4 32001.8 32001.8 31985.8 31985.8 31980.4 31841.4 31814.6 31632.8 31632.8
31445.6 31445.6 31210.3 31210.3 30996.4 30793.2 30713 30520.4 30456.3 30135.4
30135.4 29782.4 29782.4 29670.1 29429.5 28996.3 28696.8 28557.8 28049.7 28049.7
27504.2 27504.2 26921.3 26921.3 26252.8 25038.8 24787.5 24787.5 24477.3 24156.4
24156.4 23258 22659 22247.2 21600.1 21172.3 20461 19198.9 19198.9 17829.9
17220.2 16311.1 15631.9 14733.4 13968.7 13134.4 11471.2 11471.2 9754.6 8578
8037.9 6850.7 6471 5401.4 5198.2 4246.2 4133.9 3219.4 3219.4 2513.5
2128.5 2117.8 1893.2 1887.8 1754.1 1743.4 1663.2 1588.3 1583 1583
1529.5 1513.5 1518.8 1508.1 1513.5 1502.8 1508.1 1497.4 1497.4 1481.4
1492.1 1460 1476 1443.9 1449.3 1433.2 1422.5 1406.5 1358.4 1358.4
1283.5 1256.8 1240.7 1224.7 1224.7 1219.3 1214 1197.9 1192.6 1155.1
1139.1 1117.7 1117.7 1096.3 1074.9 1048.2 1042.8 1026.8 1005.4 1005.4
978.7 946.6 930.5 909.1 882.4 871.7 850.3 839.6 812.9 786.1
786.1 743.4 722 700.6 668.5 615 599 545.5 492 492
459.9 438.5 417.1 401.1 353 315.5 283.4 251.4 213.9 197.9
197.9 165.8 139 133.7 90.9 85.6 69.5 58.8 48.1 48.1
32.1 32.1 21.4 16 16 5.3 5.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
32781 32781 32809.3 32804 32825.4 32804 32777.2 32766.5 32734.5 32766.6
32702.4 32686.3 32670.3 32681 32606.1 32606.1 32552.6 32499.2 32515.2 32445.7
32402.9 32365.5 32376.2 32285.2 32263.8 32215.7 32178.3 32087.4 32007.1 31953.7
31889.5 31884.1 31766.5 31707.7 31643.5 31606.1 31440.3 31344 31274.5 31162.2
31130.1 30985.7 30787.8 30787.8 30723.6 30557.9 30472.3 30210.3 30033.8 29942.9
29745 29595.2 29418.8 29295.8 29049.8 28878.6 28477.5 28477.5 28023 27750.2
27498.9 27204.7 26974.8 26611.1 26300.9 25948 25621.8 24814.2 24354.3 23899.7
23386.3 22894.3 22295.4 21675 21022.6 20327.3 19530.5 18728.3 16910 15910
14824.4 13851 12642.4 11760 10604.9 9738.5 8583.4 6551.2 6551.2 4781
4128.6 3508.2 3123.2 2727.4 2529.6 2219.4 2112.4 1893.2 1700.6 1657.8
1550.9 1513.5 1427.9 1390.5 1320.9 1283.5 1230 1192.6 1144.4 1069.6
1042.8 1010.8 984 962.6 946.6 925.2 914.5 898.4 914.5 914.5
930.5 925.2 925.2 925.2 935.9 930.5 925.2 930.5 903.8 893.1
893.1 882.4 882.4 893.1 903.8 962.6 989.4 1096.3 1117.7 1139.1
1155.1 1160.5 1091 1026.8 957.3 893.1 802.2 802.2 796.8 796.8
775.4 754.1 689.9 657.8 641.7 625.7 609.7 577.6 550.8 524.1
459.9 422.5 363.7 320.9 294.1 251.4 213.9 176.5 144.4 123
101.6 37.4 26.7 16 5.3 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
32781 32781 32734.5 32718.4 32761.2 32761.2 32718.4 32718.4 32750.5 32739.8
32739.8 32739.8 32729.1 32766.5 32766.5 32723.8 32723.8 32766.5 32750.5 32745.2
32755.9 32755.9 32755.9 32766.6 32739.8 32739.8 32787.9 32787.9 32755.9 32771.9
32782.6 32777.2 32782.6 32777.2 32766.6 32804 32804 32766.5 32766.5 32804
32793.3 32793.3 32793.3 32787.9 32793.3 32809.3 32777.2 32777.2 32820 32793.3
32782.6 32787.9 32793.3 32787.9 32798.6 32761.2 32761.2 32804 32804 32761.2
32761.2 32771.9 32739.8 32745.2 32702.4 32702.4 32697 32697 32600.8 32600.8
32579.4 32488.5 32488.5 32386.8 32376.2 32269.2 32274.5 32082 32082 31937.6
31729.1 31697 31483 31456.3 31194.3 31167.5 30793.2 30793.2 30418.8 30418.8
29910.8 29515 29408.1 28948.1 28809.1 28333.1 28172.7 27531 27531 26776.9
26776.9 26028.2 25445.3 25161.8 24568.2 24242 23290.1 23290.1 22274 22274
21268.6 20680.3 20193.6 19642.8 19150.8 18616 18102.6 17043.7 17043.7 16016.9
16016.9 14958.1 14540.9 13942 13530.2 12915.2 12519.4 11915.1 10941.8 10941.8
9979.2 9636.9 9080.7 8765.2 8230.4 7930.9 7422.9 6690.2 6690.2 6000.3
6000.3 5358.6 5160.7 4754.3 4583.1 4192.7 4043 3663.3 3166 3166
2716.7 2716.7 2310.3 2240.8 1952 1882.5 1625.8 1588.3 1358.4 1112.4
1112.4 903.8 882.4 722 705.9 566.9 556.2 443.9 336.9 336.9
256.7 256.7 181.8 181.8 144.4 144.4 101.6 101.6 69.5 42.8
42.8 26.7 26.7 10.7 10.7 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
32781 32781 32910.9 32932.3 32932.3 32916.3 32916.3 32884.2 32894.9 32889.5
32873.5 32820 32830.7 32820 32750.5 32750.5 32697 32697 32664.9 32638.2
32579.4 32574 32547.3 32499.2 32440.3 32365.5 32322.7 32295.9 32237.1 32162.2
32151.5 32114.1 32114.1 31959 31857.4 31857.4 31739.8 31632.8 31563.3 31504.4
31504.4 31408.2 31237 31156.8 31082 30857.3 30857.3 30632.7 30632.7 30392.1
30220.9 30071.2 29921.5 29787.8 29584.5 29413.4 29055.1 29055.1 28643.3 28359.9
28135.3 27835.8 27627.2 27268.9 27017.6 26365.1 26365.1 25605.7 25605.7 24728.7
24092.3 23755.3 22995.9 22584.2 21717.8 21295.3 19787.2 19787.2 18150.8 18150.8
14776.2 14776.2 14027.5 14027.5 13177.2 12102.3 10214.5 9187.7 8508.5 7626.1
7176.9 5973.6 5973.6 4904 4904 3871.9 3048.3 2914.6 2321 2214
1834.3 1834.3 1657.8 1593.7 1443.9 1443.9 1342.3 1294.2 1256.8 1219.3
1187.2 1123.1 1123.1 1058.9 1058.9 1010.8 1010.8 968 941.2 946.6
930.5 919.8 898.4 898.4 887.8 887.8 877.1 877.1 877.1 871.7
871.7 909.1 909.1 994.7 994.7 1080.3 1080.3 1123.1 1144.4 1085.6
1096.3 1032.1 978.7 978.7 962.6 962.6 930.5 930.5 951.9 984
957.3 855.7 828.9 722 722 647.1 620.4 588.3 550.8 497.4
476 443.9 379.7 379.7 320.9 320.9 262 262 192.5 149.7
144.4 96.3 96.3 64.2 64.2 37.4 10.7 10.7 10.7 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
32781 32781 32707.7 32659.6 32659.6 32606.1 32606.1 32558 32558 32467.1
32467.1 32408.2 32242.5 32242.5 32151.5 32151.5 32001.8 32001.8 31814.6 31814.6
31670.2 31408.2 31408.2 31226.3 31226.3 30975 30975 30916.2 30713 30440.2
30440.2 30097.9 29777.1 29777.1 29370.6 29370.6 28964.2 28964.2 28509.6 28509.6
27985.5 27985.5 27466.8 26825 26825 26172.6 26172.6 25439.9 25439.9 24627.1
24627.1 23776.7 22787.4 22787.4 21765.9 21765.9 20600.1 20600.1 19338 19338
17968.9 17968.9 16418 14712.1 14712.1 12845.6 12845.6 10936.4 10936.4 8947
8947 7075.3 7075.3 5465.5 4166 4166 3171.3 3171.3 2481.4 2481.4
2096.4 2096.4 1850.4 1716.7 1716.7 1625.8 1625.8 1566.9 1566.9 1518.8
1518.8 1508.1 1508.1 1481.4 1454.6 1454.6 1443.9 1443.9 1443.9 1443.9
1460 1460 1476 1465.3 1476 1427.9 1427.9 1369.1 1369.1 1310.2
1310.2 1267.5 1246.1 1224.7 1197.9 1197.9 1171.2 1171.2 1149.8 1149.8
1123.1 1123.1 1107 1107 1074.9 1042.8 1042.8 1016.1 1016.1 968
968 930.5 930.5 898.4 877.1 877.1 839.6 839.6 812.9 812.9
780.8 780.8 722 722 663.1 625.7 625.7 561.5 561.5 492
492 433.2 433.2 395.7 395.7 342.3 251.4 251.4 213.9 213.9
181.8 181.8 123 123 85.6 69.5 69.5 42.8 42.8 26.7
26.7 16 16 10.7 10.7 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
32781 32781 32878.9 32878.9 32814.7 32825.4 32755.9 32755.9 32654.2 32654.2
32531.2 32456.4 32386.8 32221.1 32221.1 32044.6 32044.6 31841.4 31841.4 31611.4
31472.4 31279.8 31103.3 31103.3 30809.2 30638.1 30445.6 30274.4 30076.6 29868
29670.1 29220.9 28969.5 28734.2 28434.8 28162 27867.9 27595.1 27242.2 26932
26563 26226.1 25445.3 24985.4 24584.3 24097.6 23680.5 23108.2 22643 22038.7
21541.3 20306 20306 18920.8 18006.4 17402 16375.3 15696.1 14610.4 13904.5
12834.9 12059.5 10198.4 9289.3 8444.3 7647.5 6807.9 6155.4 5385.3 4968.2
4256.9 4005.6 3347.8 2652.6 2561.6 2198 2139.2 1946.6 1903.9 1807.6
1807.6 1743.4 1732.7 1732.7 1722 1722 1716.7 1700.6 1700.6 1668.5
1679.2 1636.5 1641.8 1615.1 1599 1577.6 1572.3 1540.2 1529.5 1497.4
1497.4 1497.4 1476 1470.7 1438.6 1417.2 1411.8 1395.8 1390.5 1379.8
1363.7 1347.7 1337 1310.2 1310.2 1278.1 1267.5 1240.7 1230 1203.3
1197.9 1187.2 1160.5 1155.1 1139.1 1139.1 1123.1 1091 1058.9 1042.8
1021.4 1000.1 994.7 978.7 962.6 930.5 919.8 893.1 882.4 866.4
855.7 839.6 818.2 796.8 711.3 657.8 641.7 625.7 529.4 497.4
422.5 417.1 390.4 363.7 347.6 288.8 278.1 246 235.3 192.5
165.8 139 123 112.3 74.9 74.9 48.1 37.4 32.1 26.7
21.4 21.4 10.7 10.7 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
32781 32781 32606.1 32536.6 32488.5 32488.5 32456.4 32472.4 32370.8 32376.2
31980.4 32001.8 32001.8 31985.8 31985.8 31980.4 31841.4 31814.6 31632.8 31632.8
31445.6 31445.6 31210.3 31210.3 30996.4 30793.2 30713 30520.4 30456.3 30135.4
30135.4 29782.4 29782.4 29670.1 29429.5 28996.3 28696.8 28557.8 28049.7 28049.7
27504.2 27504.2 26921.3 26921.3 26252.8 25038.8 24787.5 24787.5 24477.3 24156.4
24156.4 23258 22659 22247.2 21600.1 21172.3 20461 19198.9 19198.9 17829.9
17220.2 16311.1 15631.9 14733.4 13968.7 13134.4 11471.2 11471.2 9754.6 8578
8037.9 6850.7 6471 5401.4 5198.2 4246.2 4133.9 3219.4 3219.4 2513.5
2128.5 2117.8 1893.2 1887.8 1754.1 1743.4 1663.2 1588.3 1583 1583
1529.5 1513.5 1518.8 1508.1 1513.5 1502.8 1508.1 1497.4 1497.4 1481.4
1492.1 1460 1476 1443.9 1449.3 1433.2 1422.5 1406.5 1358.4 1358.4
1283.5 1256.8 1240.7 1224.7 1224.7 1219.3 1214 1197.9 1192.6 1155.1
1139.1 1117.7 1117.7 1096.3 1074.9 1048.2 1042.8 1026.8 1005.4 1005.4
978.7 946.6 930.5 909.1 882.4 871.7 850.3 839.6 812.9 786.1
786.1 743.4 722 700.6 668.5 615 599 545.5 492 492
459.9 438.5 417.1 401.1 353 315.5 283.4 251.4 213.9 197.9
197.9 165.8 139 133.7 90.9 85.6 69.5 58.8 48.1 48.1
32.1 32.1 21.4 16 16 5.3 5.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
32781 32781 32809.3 32804 32825.4 32804 32777.2 32766.5 32734.5 32766.6
32702.4 32686.3 32670.3 32681 32606.1 32606.1 32552.6 32499.2 32515.2 32445.7
32402.9 32365.5 32376.2 32285.2 32263.8 32215.7 32178.3 32087.4 32007.1 31953.7
31889.5 31884.1 31766.5 31707.7 31643.5 31606.1 31440.3 31344 31274.5 31162.2
31130.1 30985.7 30787.8 30787.8 30723.6 30557.9 30472.3 30210.3 30033.8 29942.9
29745 29595.2 29418.8 29295.8 29049.8 28878.6 28477.5 28477.5 28023 27750.2
27498.9 27204.7 26974.8 26611.1 26300.9 25948 25621.8 24814.2 24354.3 23899.7
23386.3 22894.3 22295.4 21675 21022.6 20327.3 19530.5 18728.3 16910 15910
14824.4 13851 12642.4 11760 10604.9 9738.5 8583.4 6551.2 6551.2 4781
4128.6 3508.2 3123.2 2727.4 2529.6 2219.4 2112.4 1893.2 1700.6 1657.8
1550.9 1513.5 1427.9 1390.5 1320.9 1283.5 1230 1192.6 1144.4 1069.6
1042.8 1010.8 984 962.6 946.6 925.2 914.5 898.4 914.5 914.5
930.5 925.2 925.2 925.2 935.9 930.5 925.2 930.5 903.8 893.1
893.1 882.4 882.4 893.1 903.8 962.6 989.4 1096.3 1117.7 1139.1
1155.1 1160.5 1091 1026.8 957.3 893.1 802.2 802.2 796.8 796.8
775.4 754.1 689.9 657.8 641.7 625.7 609.7 577.6 550.8 524.1
459.9 422.5 363.7 320.9 294.1 251.4 213.9 176.5 144.4 123
101.6 37.4 26.7 16 5.3 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
32781 32781 32734.5 32718.4 32761.2 32761.2 32718.4 32718.4 32750.5 32739.8
32739.8 32739.8 32729.1 32766.5 32766.5 32723.8 32723.8 32766.5 32750.5 32745.2
32755.9 32755.9 32755.9 32766.6 32739.8 32739.8 32787.9 32787.9 32755.9 32771.9
32782.6 32777.2 32782.6 32777.2 32766.6 32804 32804 32766.5 32766.5 32804
32793.3 32793.3 32793.3 32787.9 32793.3 32809.3 32777.2 32777.2 32820 32793.3
32782.6 32787.9 32793.3 32787.9 32798.6 32761.2 32761.2 32804 32804 32761.2
32761.2 32771.9 32739.8 32745.2 32702.4 32702.4 32697 32697 32600.8 32600.8
32579.4 32488.5 32488.5 32386.8 32376.2 32269.2 32274.5 32082 32082 31937.6
31729.1 31697 31483 31456.3 31194.3 31167.5 30793.2 30793.2 30418.8 30418.8
29910.8 29515 29408.1 28948.1 28809.1 28333.1 28172.7 27531 27531 26776.9
26776.9 26028.2 25445.3 25161.8 24568.2 24242 23290.1 23290.1 22274 22274
21268.6 20680.3 20193.6 19642.8 19150.8 18616 18102.6 17043.7 17043.7 16016.9
16016.9 14958.1 14540.9 13942 13530.2 12915.2 12519.4 11915.1 10941.8 10941.8
9979.2 9636.9 9080.7 8765.2 8230.4 7930.9 7422.9 6690.2 6690.2 6000.3
6000.3 5358.6 5160.7 4754.3 4583.1 4192.7 4043 3663.3 3166 3166
2716.7 2716.7 2310.3 2240.8 1952 1882.5 1625.8 1588.3 1358.4 1112.4
1112.4 903.8 882.4 722 705.9 566.9 556.2 443.9 336.9 336.9
256.7 256.7 181.8 181.8 144.4 144.4 101.6 101.6 69.5 42.8
42.8 26.7 26.7 10.7 10.7 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
